text.skipToContent text.skipToNavigation

Alternate Catalog No. : ACSR 397.5 FT

Catalog No. : ACSR397.5FT

Description:  AL TENSION COMP SPLICE 4/0-397

UPC: 783786690923

Aluminum Multi-Range Dieless Compression Splices ACSR Series - Full Tension, conductor size 4/0-397.5 Aluminum, 3/0-4/0 Copper, 4/0 (6/1) - 397.5 (18/1) ACSR. Length 23 inches. Diameter 1-3/16 inch, Slightly Tapered ends. Bore Depth 11-3/8 inch. Oil Stop. Oxide Inhibitor, (2) Clear Caps. Dies VC 6, 24 Overlap Crimp Min.
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
  • All Splices Marked with Conductor Size and Die Reference, Providing Easy Identification for Easy Installation.
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength.
  • Meets or Exceeds ANSI C119.4 Specification.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual-rated. Use with Aluminum and Copper conductors. All splices are marked with conductor size for easy identification. Solid center stop ensures proper cable insertion. Connector Bores coated with Oxide Inhibitor and Capped to Prevent Oxidation

Specifications

Connection

Compression

Conductor Range

4/0 to 397.5 STR AL kcmil , 4/0(6/1) STR AWG , 397.5(18/1) ACSR kcmil , 3/0 to 4/0 STR CU AWG

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

23 inches long

Documents/Support Tools

SDS

Click here