Catalog No. : ACS33-160-4
Description: ACS33-160-4 T
UPC: 783786691531
Aluminum Cable Spacer, 1600 kcmil, 6 Cables, 3 Wide 2 Rows, 4 inch Spacing
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
1600 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |