text.skipToContent text.skipToNavigation

Catalog No. : ACLS-1171-4NN-HT

Description:  TERM COMP 795-954 ACSS 4 HOLE NEMA

UPC: 783786389407

Aluminum Compression Terminal - Short Barrel Cable to Pad - 4 Inch 4-Hole NEMA Flat. Type ACLS. Conductor Size AAC 1000(61)(91), 1033.5 (37)(61) AAC. 900(54/7, 954(45/7) ACSR, ACSS. Die Diameter 1.843. Installing Dies 302 30AH. Dimensions - Barrel 5 inch, Length 11 inch, width 4 inch, Thickness 1/2 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor. HT is for High Temperature Compound for ACSS conductor.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here