text.skipToContent text.skipToNavigation

Catalog No. : ACJ350

Description:  AL 6-3/4IN TENSION COMP SPLICE 350

UPC: 783786086627

Aluminum 6-3/4 inch Partial-Tension Distribution Compression Splice for Wire Range: 350(19), Hydraulic Dies: B80EA, 490, 547, 11/8-1. For Aluminum Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • Meets the 40 Percent Partial Tension Requirement of C119.4

Descriptors

Category

Wire or cable compression splice

Special Features

For All Aluminum Conductors

Application

Distribution Compression Connector

Specifications

Connection

Compression

Conductor Range

350(19)

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Classifications

Brand Name

Blackburn

Standard

ANSI C119.4

Dimensions

Size

6-3/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here