Catalog No. : ACF-100-2
Description: AL CROSS TAP CONN 1000-397.5 250-2
UPC: 783786690305
Aluminum Cross Range Tap Connector, Main 1000 kcmil - 397.5 kcmil SAC, 954 (54/7) - 336.4 (26/7) ACSR. Tap 250 kcmil - 2 Solid AWG, 159 (12/7) - 4(7/1) ACSR. Conductors may be Parallel or Perpendicular. Height 2-3/4 inch minimum to 3-1/2 inch maximum. 3-3/8 inch Square. Includes (2) Aluminum Hex Bolts 1/2-13 x 4 inch Full Threaded and (2) 1/2 inch Aluminum Lock Washer. Two Corners without bolts are notched.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Aluminum Hardware - Bolts and Lock Washers |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Run 1000 kcmil , Tap 250 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Height 4 inches x width 3-3/8 inches |