No. Art. : ACB34
Description: PA CLIP WITH LID 34MM BLACK
UPC: 5020963009280
Conduit Clip with Integral Lid, Nominal Conduit Size 34mm, Polyamide (Nylon) 66, Black
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
industrialsolutions.befr.abb.com
Descriptors
|
Category |
Nylon Cable Clips |
|
Application |
To Support, Connect, and Hang Conduit Systems |
Specifications
|
Cable Size |
NC34 |
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
ETIM Classification
ETIM
EC000368 Tube clamp
|
Suitable for pipe diameter |
34-34 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Type of fastening |
Screw hole |
|
Colour |
Black |