Catalog No. : AC85X75
Description: INSLG PAD 8.5X7.5IN FOR H/C TAP BLK
UPC: 786210839479
- Seals against moisture.
- No installing tools required.
- Seals connections against Moisture.
Descriptors
|
Category |
Electrical insulators |
|
Special Features |
Seals against moisture. |
|
Application |
Seals connections against Moisture. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
6 mil electrical vinyl backing, butyl rubber mastic adhesive thickness approx. 1/8 inch, Polyethylene release sheet |
Classifications
|
Brand Name |
Shrink-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 52390000 | 622302 | N/A | N/A | N/A |
| CSA | 7222000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Width |
215.9 mm |
|
Material |
Other |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Length |
0.1778 m |
|
Double-sided |
N |
|
UV resistant |
N |
|
Insulating |
Y |
|
Self-extinguishing |
N |
|
Temperature resistance |
-10-+48 °C |
|
Thickness |
3.175 mm |
|
Self sticking/amalgamating |
Y |
|
Suitable for high voltage |
N |
|
Vulcanizing |
N |