Alternate Catalog No. : AC 800 R 600
Catalog No. : AC800R600
Description: HOMAC REDUCING SPLICE
UPC: 783786848966
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion. |
|
Application |
Reducing Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
900 kcmil , 750 to 800 kcmil , 636 (30/19) ACSR kcmil , 715.5 (54/7) ACSR kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8.250 inch long |
Documents/Support Tools
|
SDS |