Alternate Catalog No. : AC 750 TN
Catalog No. : AC750TN
Description: ALUMINUM COMP SPLICE, 750 KCMIL
UPC: 783786691913
Tin Plated Aluminum Straight Splices, concentric 700-750 kcmil AL-CU, ACSR 636 (26/7) ACSR, installing dies 140H, 301, 342, 1 1/2. Length 8-9/32 inches, Diameter 1-39/64 inch. Bore Depth 4 inch. Oil Stop. Oxide Inhibitor, (2) Yellow Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700 to 750 kcmil , 636(26/7) kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8-9/32 inch long |
Documents/Support Tools
|
SDS |