Alternate Catalog No. : AC 750 R 500
Catalog No. : AC750R500
Description: AL STRT REDUCING SPLICE 500-750
UPC: 783786691906
Aluminum Straight Reducing Splices, wire size 500-750, installing dies 140H, 301, 1 1/2. Length 9-29/32 inch. Diameter 1-39/64 inch. Bore Depth 4-3/8 inch. 477-500 kcmil, 600 Compact AL-CU, 397/5 (26/7), 477 (18/1) ACSR. 700-75 kcmil AL-CU, 636 (26/7) ACSR. Oil Stop. Oxide Inhibitor. (1) 750 Yellow Cap, (1) 500 Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. |
|
Application |
Designed for General Application |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 3-11/16 inches |
Documents/Support Tools
|
SDS |