Alternate Catalog No. : AC 600 TN
Catalog No. : AC600TN
Description: ALUMINUM COMP SPLICE, 600 KCMIL
UPC: 783786691883
Tin Plated, Aluminum Straight Splices, 477 (26/7) 556-39/64 (18/1) 600 kcmil AL-CU, installing dies 115H, 473, 936, 1 5/16. Length 7-27/32 inch x Outside Diameter 1-7/16 inch. Bore Depth 3-3/4 inch. Oil Stop. Oxide Inhibitor, Black Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
600 kcmil , 477 (26/7) ACSR kcmil , 556.5 (18/1) ACSR kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7-37/32 inch long |
Documents/Support Tools
|
SDS |