Alternate Catalog No. : AC 600 R 400
Catalog No. : AC600R400
Description: AL COMP REDUCER 600-400
UPC: 783786691876
Aluminum Compression Reducer for Aluminum and Copper, 600 to 400 KCMIL. Length 7-27/32 inch, Diameter 1-7/16 inch. Bore Depth 3-47/64 inch. Dies 115H, 473, 939, 1 5-16. 477 (26/7), 556.6 (18/1), 600 MCM AL-CU. 400 kcmil AL-CU. Oil Stop, Oxide Inhibitor, (1) 600 Black Cap, (1) 400 Green Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion. |
|
Application |
Reducing Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
600 to 400 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7.843 inch long |
Documents/Support Tools
|
SDS |