Alternate Catalog No. : AC 500 TN
Catalog No. : AC500TN
Description: AL COMP SPLICE 500 KCMIL TINPLATE
UPC: 783786691845
Tin Plated, Aluminum Straight Splice, AL9CU 477-500 kcmil or 600 kcmil CPT, ACSR 397.5 (26/7, 30/7 ) or 477 (18/1), installing dies 106A, 300, 317, 1-5/16, 14A. Length 7-19/32 inch, Diameter 1-5/16 inch. Bore Depth 3-37/64 inch. Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
477 to 500 kcmil , 600 kcmil , 397.5(26/7) ACSR kcmil , 477(18/1) ACSR kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7-16/32 inch long |
Documents/Support Tools
|
SDS |