Alternate Catalog No. : AC 500 R 400 TN
Catalog No. : AC500R400TN
Description: AL COMP REDUCER, TIN PLATED 500-400
UPC: 783786691838
Tin-Plated Aluminum Compression Reducer for Aluminum and Copper, 500 to 400 KCMIL Length 8.593 inch, Diameter 1.325 inch. Bore Depth 4.172 inch. Dies 106, 300, 317,, 15A. 477-500 kcmil, 600 Compact AL-CU, 397/5 (26/7), 477 (18/1) ACSR. 397.5-400 kcmil AL-CU, 336.4 (26/7), 397.5 (18/1) ACSR. Length 8-19/32 inch. Outside Diameter 1-21/64 inch, Oil Stop, Oxide Inhibitor, (1) 500 Pink Cap, (1) 400 Green Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion. |
|
Application |
Reducing Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 to 400 kmcil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8-7/8 inch |
Documents/Support Tools
|
SDS |