Alternate Catalog No. : AC 500 R 350
Catalog No. : AC500R350
Description: AL STRT REDUCING SPLICE 350-500
UPC: 783786691821
Aluminum Straight Reducing Splices, wire size 350-500, installing dies 106, 300, 317, 15A. 477-500 Kcmil, 600 Compact AL-CU, 397.5 (26/7) 477 (18/1) ACSR. 336.4 Stranded, 350 kcmil AL-CU, 266.8 (26/7) 336.4 (18/1) ACSR. Length 8-19/32 inch. Outside Diameter 1-21/64 inch, Oil Stop. Oxide Inhibitor. (1) 500 Pink Cap, (1) 350 Brown Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. |
|
Application |
Designed for General Application |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 to 500 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 7-19/32 inches |
Documents/Support Tools
|
SDS |