Alternate Catalog No. : AC 500
Catalog No. : AC500
Description: AL STRT REDUCING SPLICE CONCTIC 477
UPC: 783786691814
Aluminum Straight Splice, concentric 477-500, compact 600, ACSR 397.5 (26/7) and 477 (18/1), installing dies 106A, 300, 317, 1-5/16, 14A. Length 7-19/32 inch, Diameter 1-5/16 inch. Bore Depth 3-37/64 inch. Oxide Inhibitor. Dual Rated for Aluminum and Copper Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. |
|
Application |
Designed for General Application |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 7-19/32 inches |
Documents/Support Tools
|
SDS |