text.skipToContent text.skipToNavigation

Alternate Catalog No. : AC 4 TN

Catalog No. : AC4TN

Description:  AL COMP REDUCER, TIN PLATED NO4

UPC: 783786691760

Tin-Plated Aluminum Compression Splice for Aluminum and Copper, #4 Stranded. Dies TB 37 375, Length 2-1/4 inch, Diameter 15/32 inch, Bore Depths 19/64 inch on one end and 1 inch on other end. Oxide Inhibitor, (2) Green Caps.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of Aluminum for High Strength and High Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • All Splices Marked with Conductor Size and Die Reference for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound.

Application

Cable Splice

Specifications

Connection

Compression

Conductor Range

#4 STR AWG

Number Of Conductors

2

Material

Aluminum

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

2-1/4 inch long

Documents/Support Tools

SDS

Click here