Alternate Catalog No. : AC 400 TN
Catalog No. : AC400TN
Description: AL COMP SPLICE 400 KCMIL TINPLATE
UPC: 783786691807
Tin-Plated Aluminum Compression Splice for Aluminum and Copper, 397.5-400 kcmil AL9CU or 336.4 (26.7) 397.5 (18/1) ACSR. Dies 96, 472, 655, 705, 1 1/8-1, 13A. Length 7-9/32 inch. Outside Diameter 1-3/16 inch. Oil Stop. Oxide Inhibitor. Green Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
397.5 to 400 kcmil , 336.4(26/7) ACSR kcmil , 397.5(18/1) ACSR kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7-9/32 inch long |
Documents/Support Tools
|
SDS |