text.skipToContent text.skipToNavigation

Catalog No. : AC40

Description:  AL 9-1/2IN TENSION COMP SPLICE 4/0

UPC: 783786051069

Aluminum 9-1/2 inch Full-Tension Distribution Compression Splice for Wire Range: 4/0 (7, 19), Mechanical Dies: BY37, W-249, 840, Hydraulic Dies: B49EA, 249, 840. For Aluminum Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • External End Taper Provides Conductor Stress Relief, Ease of Stringing and Corona Protection
  • Internal End Chamfer Allows Easy Conductor Insertion and Prevents Sharp Edge Contact with Conductor
  • Fully Tested to Meet Electrical and Mechanical Requirements of ANSI C119.4, Will withstand 95 Percent of Conductor Rated Breaking Strength

Descriptors

Category

Wire or cable compression splice

Special Features

Center stop assures proper conductor positioning. External end taper provides conductor stress relief, ease of stringing and corona protection. Internal end chamfer allows easy conductor insertion and prevents sharp edge contact with conductor.

Application

Distribution Compression Connector

Specifications

Connection

Compression

Conductor Range

4/0 (7, 19)

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Classifications

Brand Name

Blackburn

Standard

ANSI C119.4

Dimensions

Size

9-1/2 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here