Alternate Catalog No. : AC 4/0 TN
Catalog No. : AC4/0TN
Description: AL TINPLT COMP SPLICE 4/0
UPC: 783786691791
Tin-Plated Aluminum Compression Splice for Aluminum and Copper, 4/0 Stranded or 250 Compact AL9CU. Dies TX, 71H, 298, 840, 660, 11A. Length 3-3/4 inch. Outside Diameter 7/8 inch. Oil Stop. Oxide Inhibitor. White Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR AWG , 250 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3-3/4inch long |
Documents/Support Tools
|
SDS |