Alternate Catalog No. : AC 4/0 R 2/0
Catalog No. : AC4/0R2/0
Description: AL STRT REDUCING SPLICE 2/0-4/0
UPC: 783786691784
Aluminum Straight Reducing Splices, wire size 2/0 Stranded AL-CU to 4/0 Stranded AL-CU, installing dies TX, 76, 324, 840, 658, 11A. Length 5-1/4 inch, Diameter 29/32 inch, Bore Depth 2-1/2 inch, Oil Stop. Oxide Inhibitor, (1) Pink Cap and (1) Gray Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. |
|
Application |
Designed for General Application |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 to 4/0 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 4 inches |
Documents/Support Tools
|
SDS |