Alternate Catalog No. : AC 350 T
Art. Nr. : AC350T
Omschrijving: AL TAP COMP SPLICE 350 KCMIL
UPC: 783786691746
Aluminum Tapered Compression Splice for Aluminum and Copper, 350 KCMIL, Dies 96, 299, 655, 1 1/8-1, 13A, 1 1/8-2. Oxide Inhibitor, (2) Brown Caps. Length 6-21/32 inch Diameter 1-1/8 inch. Bore Depth 3-1/8 inch. Oil Stop.
Meer bekijken
Minder bekijken
Ga voor meer info naar:
industrialsolutions.nl.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Beschrijvingen
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Cable Splice |
Specificaties
|
Connection |
Compression |
|
Conductor Range |
336.4 to 350 kcmil , 266.8(26/7)ACSR kcmil , 336.4(18/1) ACSR kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classificaties
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Afmetingen
|
Size |
6-5/8 inch long |
Documents/Support Tools
|
SDS |