text.skipToContent text.skipToNavigation

Alternate Catalog No. : AC 350 R 4/0 TN

Catalog No. : AC350R4/0TN

Description:  AL TINPLT STRT REDUCING SPLICE 350

UPC: 75114105491

Tin Plated, Aluminum Straight Reducing Splices, Wire Size 336.4 and 350 MCM AL-CU, 266.8 26/7 and 336.4 18/1 ACSR to 4/0 Stranded. Installing Dies 96, 299, 1 1/8, 13A. Length 6-5/8 inch, Diameter 1-1/8 inch. Bore Depth 3-1/8 inch. Oil Stop, Oxide Inhibitor, (1) Brown 350 Cap, (1) Pink 4/0 Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of Aluminum for High Strength and High Conductivity.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
  • All Splices Marked with Conductor Size and Die Reference for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion.

Application

Reducing Cable Splice

Specifications

Connection

Compression

Conductor Range

4/0 to 350 kcml

Number Of Conductors

2

Material

Aluminum

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

8-3/16 inch

Documents/Support Tools

SDS

Click here