Alternate Catalog No. : AC 350 R 4/0
Catalog No. : AC350R4/0
Description: AL STRT REDUCING SPLICE 350-4/0
UPC: 783786691739
Aluminum Straight Reducing Splices, Wire Size 336.4 and 350 MCM AL-CU, 266.8 26/7 and 336.4 18/1 ACSR to 4/0 Stranded. Installing Dies 96, 299, 1 1/8, 13A. Length 6-5/8 inch, Diameter 1-1/8 inch. Bore Depth 3-1/8 inch. Oil Stop, Oxide Inhibitor, (1) Brown 350 Cap, (1) Pink 4/0 Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. |
|
Application |
Designed for General Application |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 6-5/8 inches |
Documents/Support Tools
|
SDS |