Alternate Catalog No. : AC 350-HM
Catalog No. : AC350-HM
Description: AL STRAIGHT SPLICE CONCENTRIC 350
UPC: 783786691722
Aluminum Straight Splices, 336.4-350 kcmil AL-CU, ACSR 266.8 (26/7) and 336.4 (18/1), installing dies 96, 299, 655, 1 1/8-1, 13A. Length 6-5/8 inch x Outside Diameter 1-1/8 inch. Bore Depth 3-1/8 inch. Oil Stop. Oxide Inhibitor, Brown Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. |
|
Application |
Designed for General Application |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 6-5/8 inches |
Documents/Support Tools
|
SDS |