Catalog No. : AC350-BB
Description: AL 11 IN. TENSION COMP SPLICE 350
UPC: 75114405157
- External End Taper Provides Conductor Stress Relief, Ease of Stringing and Corona Protection
- Internal End Chamfer Allows Easy Conductor Insertion and Prevents Sharp Edge Contact with Conductor
- Fully Tested to Meet Electrical and Mechanical Requirements of ANSI C119.4, Will withstand 95 Percent of Conductor Rated Breaking Strength
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Center stop assures proper conductor positioning. External end taper provides conductor stress relief, ease of stringing and corona protection. Internal end chamfer allows easy conductor insertion and prevents sharp edge contact with conductor. |
|
Application |
Distribution Compression Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 (19) |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
None |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
11 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Connection as copper bolt |
N |
|
Material |
Aluminium |
|
Suitable for Al/St-cables |
Y |
|
Oil stop/centre bar |
Y |
Documents/Support Tools
|
SDS |