Alternate Catalog No. : AC 300 TN
Catalog No. : AC300TN
Description: AL COMP SPLICE 300 KCMIL TINPLATE
UPC: 783786691715
Tin-Plated Aluminum Compression Splice for Aluminum and Copper, 266.8-300 kcmil AL-CU, 266.8 (18/1) ACSR AL9CU. Dies TH, 87H, 251, 840, 470, 12A. Length 5-3/4 inch. Outside Diameter 1 inch. Oil Stop. Oxide Inhibitor. Blue Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
266.8 to 300 kcmil , 266.8(18/1) ACSR kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-3/4 inch long |
Documents/Support Tools
|
SDS |