Alternate Catalog No. : AC 2 R 4
Catalog No. : AC2R4
Description: AL STRT REDUCING SPLICE 4-2
UPC: 783786691654
Aluminum Straight Reducing Splices, wire size #4 to #2 Stranded AL-CU, installing dies TQ, 45, 348, 6A, 1/2. Length 2-59/64 inch, Diameter 2-3/4 inch. Bore Depth 1-23/64 inch. Oxide Inhibitor, Red #2 Cap, Orange #4 Cap. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. |
|
Application |
Designed for General Application |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#4 to #2 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 3-15/32 inches |
Documents/Support Tools
|
SDS |