Alternate Catalog No. : AC100 3/8
Catalog No. : AC1003/8
Description: SPRINGLESS NUT 3/8IN STL
UPC: 616013297094
Nut, Springless, Size 3/8 Inch, Steel, For use with A, C, E, and H Series Channels and Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
- SilverGalv finish will not chip or peel.
Descriptors
|
Category |
Channel nuts |
|
Special Features |
SilverGalv finish will not chip or peel. |
|
Application |
For use with A, C, E, and H Series Channels and Inserts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Nut Type |
Channel |
|
Thread Type |
UNC |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
3/8 - 16 |
|
Height |
0.358 in |
|
Width |
1.338 in |
Documents/Support Tools
|
Sales Drawing |