Alternate Catalog No. : AC 1000 T
Catalog No. : AC1000T
Description: AL TAP COMP SPLICE 1000 KCMIL
UPC: 783786691630
Aluminum Tapered Compression Splice for Aluminum and Copper, 1000 KCMIL Stranded AL-CU. Dies 1 3/4, 161, 302, 292. Length 9-7/8 inch. 1-27/32 inch Outside Diameter. Oxide Inhibitor. Brown Caps. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
954 to 1000 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
9-15/16 inch long |
Documents/Support Tools
|
SDS |