Alternate Catalog No. : AC 1000 R 750
Catalog No. : AC1000R750
Description: ALUM REDUCING SPLICE 1000-750 KCMIL
UPC: 783786069606
Aluminum Straight Splices, concentric 954-1000, ACSR 795 (26/7) and 954 (45/7), installing dies 161, 292, 302, 319, 1 3/4, Length 9-7/8 inches. Diameter 1-27/32 inch. Bore Depth 4-9/32 inch. Oxide Inhibitor and (1) Brown Cap and (1) Yellow Cap. Oil Stop. Dual Rated for Aluminum and Copper Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion. |
|
Application |
Reducing Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 to 750 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
9-7/8 inch |
Documents/Support Tools
|
SDS |