text.skipToContent text.skipToNavigation

Alternate Catalog No. : AC 1000

Catalog No. : AC1000

Description:  AL STRT SPLICE CONCENTRIC 954-1000

UPC: 783786691623

Aluminum Straight Splices, concentric 954-1000 kcmil AL-CU, ACSR 795 (26/7) and 954 (45/7), installing dies 161, 292, 302, 319, 1 3/4, Length 9-15/16 inches. Diameter 1-27/32 inch. Bore Depth 4-13/32 inch. Oxide Inhibitor and (2) Brown Caps. Oil Stop.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of Aluminum for High Strength and High Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • All Splices Marked with Conductor Size and Die Reference for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity.

Application

Designed for General Application

Specifications

Connection

Compression

Conductor Range

954 to 1000 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 9-15/16 inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here