Catalog No. : AC100-3/8SS6C
Description: CHANNEL NUT W/O SPRING 3/8 SS316
UPC: 786210215884
Descriptors
|
Category |
Channel nuts |
|
Special Features |
SilverGalv finish will not chip or peel. |
|
Application |
For use with A, C, E, and H Series Channels and Inserts |
Specifications
|
Material of Construction |
Stainless Steel |
|
Nut Type |
Channel |
|
Thread Type |
UNC |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
3/8 - 16 |
|
Height |
0.358 in |
|
Width |
1.338 in |
|
Material |
Stainless steel |
|
Surface protection |
Untreated |
|
With spring |
N |