Catalog No. : AC100-1/2SS6
Description: STRUT SPRINGLESS NUT 1/2 INCH SS6
UPC: 616013112403
Nut, Springless, Size 1/2 Inch, Type 316 Stainless Steel, For use with A, C, E, and H Series Channels and Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel nuts |
|
Application |
For use with A, C, E and H series channel and inserts. |
Specifications
|
Material of Construction |
Stainless Steel |
|
Thread Type |
Unified National Coarse (UNC) |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
1/2 - 13 |
|
Height |
0.358 in |
|
Width |
0.785 in |
|
Size |
1/2 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Material |
Stainless steel |
|
Surface protection |
Untreated |
|
With spring |
N |