Catalog No. : AC100-1/2EGC
Description: CHANNEL NUT W/O SPRING 1/2IN
UPC: 786210561820
Nut, Springless, Size 1/2 Inch, Electro-Galvanized Steel, For use with A, C, E, and H Series Channels and Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel nuts |
|
Special Features |
Nut is square over 1/2 in. size |
|
Application |
For all A, C, E and H series channel and inserts. |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1/2 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Material |
Steel |
|
Surface protection |
Other |
|
With spring |
N |