Alternate Catalog No. : AC 1/0 R 2
Catalog No. : AC1/0R2
Description: AL STRT REDUCING SPLICE 2-1/0
UPC: 783786691562
Aluminum Straight Reducing Splice, wire size #2 Stranded to 1/0 Stranded AL-CU, installing dies TU 52 BG 243 5/8. Length 4-9/16 inch Diameter 5/8 inch. Bore Depth 1-7/8 inch. Oxide Inhibitor and Red #2 Cap and Yellow 1/0 Cap. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. |
|
Application |
Designed for General Application |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 to 1/0 STR AL-CU AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 3-11/16 inches |
Documents/Support Tools
|
SDS |