text.skipToContent text.skipToNavigation

Catalog No. : ABWR12HBP

Description:  AL ACC 12IN RUNG FOR HBP

UPC: 753554070639

Made or assembled in Canada.

Aluminum 12 inches optional rung for HBP flexible couplers
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Rung for cable ladder

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002411 Rung for cable ladder

Width

304.8 mm

Material

Aluminium