text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABW 8500 SB 2160BLK

Catalog No. : ABW8500SB2160BLK

Description:  ABW 8500 SB 2160BLK

UPC: 783786690015

Aluminum Quick Disconnect Transformer Connector with Black PVC Boot, Wire Range #6 to 500 kcmil, AL-CU. Stud 1 inch, 8 Conductors, Contains Oxide Inhibitor. Length 10 inch x 1-5/8 inch Tall x 1-3.8 inch wide. Set Screw Bar Connector. (1) Hole is 11/16-16 UNS-2B (Break-Thru). (8) Holes are 3/4-16 UNF-2B (Break-Thru). 8 Wire Holes, 8 Screw Holes. Boot Length 12 inch x 2-3/4 inch wide x 5-7/8 inch tall.
View More View Less
For more info visit:  electrification.us.abb.com
  • High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
  • Dual-Rated for Aluminum or Copper Conductors
  • Quick Disconnectability for Easy Removal from Transformer Secondary Studs
  • Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

Includes Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Documents/Support Tools

SDS

Click here