text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABW 840

Catalog No. : ABW840

Description:  QDISC TRANS CONN 6-250 5/8IN 8OUT

UPC: 783786689972

Aluminum Quick Disconnect Transformer Connectors - ABW In-line bar, cable range 6-250, length 7 13/16 in, boot no. SB 14, stud size 5/8, outlets 8
View More View Less
For more info visit:  electrification.us.abb.com
  • High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
  • Dual-Rated for Aluminum or Copper Conductors
  • Quick Disconnectability for Easy Removal from Transformer Secondary Studs
  • Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 250 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Documents/Support Tools

SDS

Click here