Alternate Catalog No. : ABW 7500
Catalog No. : ABW7500
Description: AL QUICK DISC TRANSFORMER CONNECTOR
UPC: 75114322997
Aluminum Quick Disconnect Transformer Connector, less than 1000 V, 7 Outlets, Cable Size #6-500 kcmil. 9-5/64 inch x 1-3/8 x 1-5/8 inch. Stud Size 1 inch. (7) 3/4-18 UNF-2A Set Screws with 5/16 inch Head. (1) 11/16-16 UNS-2A Set Screw with 5/16 Hex. Boot SB 2157 - order Separately
View More
View Less
For more info visit:
electrification.us.abb.com
- High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
- Dual-Rated for Aluminum or Copper Conductors
- Quick Disconnectability for Easy Removal from Transformer Secondary Studs
- Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Stud Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
7 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
9-5/64 in |