text.skipToContent text.skipToNavigation

Catalog No. : ABW724CEP

Description:  AL ACC. 7IN 24W CLOSED END PLATE

UPC: 626490276963

Made or assembled in Canada.

Aluminum 7 inches side rail height 24 inches width closure end plate
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC001573 End piece for cable ladder

Width

609.6 mm

Height side joist

177.8 mm

Material

Aluminium