Catalog No. : ABW624RSP
Description: 6IND X 24IN ECONO RDCR
UPC: 626490276154
Made or assembled in Canada.
Aluminum 6 inches side rail height 24 inches width reducing splice plate
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
|
Application |
Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Width (big) |
609.6 mm |
|
Height side joist |
152.4 mm |
|
Material |
Aluminium |