Catalog No. : ABW624HCC
Description: HD CVR CLAMP
UPC: 626490276130
Made or assembled in Canada.
Aluminum 6 inches side rail height 24 inches width heavy-duty cover clamp
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Wraparound design offers added protection for rugged applications and outdoor conditions |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
6 inches |