text.skipToContent text.skipToNavigation

Catalog No. : ABW612HBP

Description:  AL 6IN HOR BEND SPLICE_12LRG

UPC: 753554070622

Made or assembled in Canada.

Aluminum 6 inches side rail height 12 inches width horizontal splice plate
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provide maximum horizontal installation flexibility

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

UL, CSA C22.2 No 126.1
UL, CSA C22.2 No 126.1

Dimensions

Width

12 in

Side Rail Height

6 inches