text.skipToContent text.skipToNavigation

Catalog No. : ABW612CEPE

Description:  EPOXY PAINTED 6IN 12W BLIND END

UPC: 785055642916

Made or assembled in Canada.

Aluminum 6 inches side rail height 12 inches width closure end plate epoxy coated
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001573 End piece for cable ladder

Width

304.8 mm

Height side joist

152.4 mm

Material

Aluminium