text.skipToContent text.skipToNavigation

Catalog No. : ABW5VSP

Description:  5IND VERT ADJ

UPC: 626490274877

Made or assembled in Canada.

Aluminum 5 inches side rail height vertical adjustable plate
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hinged vertical plates provide maximum flexibility for changes in elevation

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches