text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABW 5500 SLC

Catalog No. : ABW5500SLC

Description:  AL TFR CONN NO6-500 STUD 1 5 COND

UPC: 783786689583

Aluminum Transformer Connector, #6 - 500 kcmil, Aluminum and Copper, Stud 1 inch, Five Conductor
View More View Less
For more info visit:  electrification.us.abb.com
  • High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
  • Dual-Rated for Aluminum or Copper Conductors
  • Quick Disconnectability for Easy Removal from Transformer Secondary Studs
  • Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

5

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here