Alternate Catalog No. : ABW5350SLCW/SB11(CL)
Catalog No. : ABW5350SLCW/SB11CL
Description: ALUM BUS BAR 350 W/BOOT
UPC: 75114231015
- High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
- Dual-Rated for Aluminum or Copper Conductors
- Quick Disconnectability for Easy Removal from Transformer Secondary Studs
- Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides. |
|
Application |
Stud Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
5 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC Boot |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7-37/64 x 1-1/4 x 7/8 in |
Documents/Support Tools
|
SDS |