text.skipToContent text.skipToNavigation

Catalog No. : ABW512HCC

Description:  HD CVR CLAMP

UPC: 626490275058

Aluminum 5 inches side rail height 12 inches width heavy-duty cover clamp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

5 Inches