text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABW4750-58CSB2120BLK

Catalog No. : ABW4750-58CSB2120B

Description:  ABW 4750-58 C SB 2120BLK T

UPC: 783786689545

Aluminum Quick Disconnect Transformer Connectors - ABW In-line bar, cable range 1/0-750, length 7-3/4 inch, stud size 5/8 inch, outlets 4, with Drop-On Insulating Boot for Transformer Spade Connector - Length 8 3/4 inches X Width 2 1/2 inches X Height 5 1/5 inches, Color Black
View More View Less
For more info visit:  electrification.us.abb.com
  • High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
  • Dual-Rated for Aluminum or Copper Conductors
  • Quick Disconnectability for Easy Removal from Transformer Secondary Studs
  • Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 750 kcmil

Number Of Conductors

4

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant